HUBBELL CANADA
4 In.Square Cover, Surface Cover 3/8 In., For 1.40 In. Opening (10-Pack), H8363BAR
Image of H8363BAR 4 In.Square Cover, Surface Cover 3/8 In., For 1.40 In. Opening (10-Pack), H8363BAR
Image of H8363BAR 4 In.Square Cover, Surface Cover 3/8 In., For 1.40 In. Opening (10-Pack), H8363BAR
Image of H8363BAR 4 In.Square Cover, Surface Cover 3/8 In., For 1.40 In. Opening (10-Pack), H8363BAR

4 In.Square Cover, Surface Cover 3/8 In., For 1.40 In. Opening (10-Pack), H8363BAR

Marque: TradeSelect

No de catalogue: H8363BAR

4 In.Square Cover, Surface Cover 3/8 In., For 1.40 In. Opening (10-Pack)

Général

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Catalog Number

H8363BAR

Couleur

Gray

Matériau

Steel

Type

Exposed Cover, Cover

Type de support

No Bracket

UPC

805035056134

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

10