HUBBELL CANADA
4 In.Square Cover, Surface Cover 3/8 In., For One Toggle Opening (10-Pack), H8361BAR
Image of H8361BAR 4 In.Square Cover, Surface Cover 3/8 In., For One Toggle Opening (10-Pack), H8361BAR
Image of H8361BAR 4 In.Square Cover, Surface Cover 3/8 In., For One Toggle Opening (10-Pack), H8361BAR
Image of H8361BAR 4 In.Square Cover, Surface Cover 3/8 In., For One Toggle Opening (10-Pack), H8361BAR

4 In.Square Cover, Surface Cover 3/8 In., For One Toggle Opening (10-Pack), H8361BAR

Marque: TradeSelect

No de catalogue: H8361BAR

4 In.Square Cover, Surface Cover 3/8 In., For One Toggle Opening (10-Pack)

Général

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Catalog Number

H8361BAR

Couleur

Gray

Matériau

Steel

Type

Exposed Cover, Cover

Type de support

No Bracket

UPC

805035056684

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Type de support

No Bracket

Logistique

Quantité dans l'emballage

10