HUBBELL CANADA
4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR
Image of H52171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR
Image of H52171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR
Image of H52171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR
Image of H52171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR
+3
Image of H52171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR

4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H52171KBAR

Marque: TradeSelect

No de catalogue: H52171KBAR

4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack)

Général

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Catalog Number

H52171KBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

No

Système de câblage

Conduit

Type

Square Box, Box

Type de support

No Bracket

UPC

805035055892

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

No

Type de support

No Bracket

Logistique

Nombre d'unités sur la palette

1440

Quantité dans l'emballage

50