HUBBELL CANADA
4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket
Image of 661 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket
Image of 661 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket
play
360 View
Image of 661 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket
+1
Image of 661 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

Marque: Raco

No de catalogue: 661

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

  • Drawn construction with raised ground and "A" bracket which positions box against face and side of stud
  • 4 in. x 2 in., 1-7/8 in. deep
  • Supplied with seven 1/2 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Catalog Number

661

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006610

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.88 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

6.44 in

Raised Ground

Yes

Weight

0.648 lb

Width

2.96 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500