HUBBELL CANADA
Image of 80958 400-5.0 SERIES SLITTER 5.0MM
Image of 80958 400-5.0 SERIES SLITTER 5.0MM

400-5.0 SERIES SLITTER 5.0MM

Marque: Ripley Tools

No de catalogue: 80958

Fiber Buffer Tube & Drop Cable Slitter. Cable slitters in a variety of models.

  • Durable cable slitters in a variety of models accommodate a wide range of buffer tube & drop cable sizes
  • Dual blades slice through the tube at two points to ensure precision on cable ends & mid-spans
  • Color-coded guide blocks provide easy identification & soft plastic-coated handles reduce hand strain
  • Self-closing design & latch lock increase safety

Général

Accessibilité

  • Mid-Span
  • End

Catalog Number

80958

Type de poignée

Cushioned Non-Slip Grips

Dimensions

Longueur

6.5 in

Longueur Métrique

165 mm

Poids

9 oz

Liée à l'opération

Accessibilité

  • Mid-Span
  • End