HUBBELL CANADA
Image of 80830-001 400 SERIES KIT 2.2/2.5/3.0MM
Image of 80830-001 400 SERIES KIT 2.2/2.5/3.0MM
Image of 80830-001 400 SERIES KIT 2.2/2.5/3.0MM

400 SERIES KIT 2.2/2.5/3.0MM

Marque: Ripley Tools

No de catalogue: 80830-001

Fiber Buffer Tube & Drop Cable Slitter Kit. Cable slitter kit with tool body and interchangeable guide blocks.

  • Convenient cable slitter kit includes a tool body & interchangeable guide blocks to fit specific cable sizes
  • Factory-set, dual blades slice through to ensure precise blade depths on cable ends & mid-spans
  • Color-coded guide blocks provide easy identification & soft plastic-coated handles reduce hand strain
  • Self-closing tool design & latch lock increase safety

Général

Accessibilité

  • Mid-Span
  • End

Catalog Number

80830-001

Dimensions

Dimensions

11.5 po x 8.25 po x 2.5 po

Dimensions Métrique

292 x 210 x 63.5 mm

Hauteur

2.5 in

Largeur

8.25 in

Largeur métrique

210

Longueur

11.5 in

Longueur Métrique

292

Métrique de hauteur

63.5 mm

Poids

2.4 lb

Liée à l'opération

Accessibilité

  • Mid-Span
  • End