HUBBELL CANADA
Image of 80761 400X
Image of 80761 400X

400X

Marque: Ripley Tools

No de catalogue: 80761

200X & 400X Inspection Microscope For Inspecting Fiber Optic Cable. Featuring optimum image quality for fiber optic inspection.

  • LED-powered 200x or 400x microscope illuminates coaxial for fiber optic inspection
  • Equipped with a focus wheel & achromatic glass objective to provide optimum image quality
  • Integrated laser safety filters for viewing unlit fibers & side illumination port provides back-lighting as a fault finder to inspect jumpers
  • Features a universal adapter for most 2.5 mm connector ferrules including ST, SC & FC
  • Tool includes (3) AAA batteries & padded storage case

Général

Catalog Number

80761

Matériau

Aluminum

Dimensions

Longueur

9 in

Longueur Métrique

230 mm

Poids

1.2 lb