HUBBELL CANADA
Twist-Lock Cord Clamp Industrial Cable Connector, 50A
Image of CSRFKIT Twist-Lock Cord Clamp Industrial Cable Connector, 50A
Image of CSRFKIT Twist-Lock Cord Clamp Industrial Cable Connector, 50A
Discontinué

Twist-Lock Cord Clamp Industrial Cable Connector, 50A

Marque: Hubbell Wiring Device-Kellems

No de catalogue: CSRFKIT

50A Twist-Lock®, CORD CLAMP KIT, RFID.

  • Industrial Duty, Imbedded RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

General

Catalog Number

CSRFKIT

Type

Device

UPC

783585567082

Dimensions

Weight

0.1 lb

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating

  • 125 V
  • 250 V
  • 480 VAC
  • 125/250 V
  • 3Ø 250 VAC
  • 3Ø 480 V

Conductor Related

Number Of Poles

2 Pole, 3 Pole

Number Of Wires

3- Wire, 4-Wire

Logistics

Carton Quantity

20