HUBBELL CANADA
Image of YAG6CL2TC14FXTZ 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4", 5/8" Spacing
Image of YAG6CL2TC14FXTZ 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4", 5/8" Spacing
play

6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4", 5/8" Spacing

Marque: Burndy

No de catalogue: YAG6CL2TC14FXTZ

6 Flex G,H,I,K,M,DLO, 6 AWG CU, 2-Hole, 1/4" Stud, 5/8" Spacing, Standard, Chamfer, Tin-Zinc Plate, UL/CSA, 90°C, Up to 35kV, Blue / 7 or 374 Die Index

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • 45° and 90° angular lugs are available
  • please contact Customer Service
  • Tin-Zinc plated for battery connectors or other heavy duty equipment, reduce the corrosion from lead/acid batteries
  • Connectors are clearly marked with stamping and barrel color coding
  • Connectors accommodate both Flex and Code Wire

General

Application

Wire Termination

Catalog Number

YAG6CL2TC14FXTZ

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Finish Type

Tin-Zinc

Material

Copper

Number of Pad Holes

2

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Cable to Flat

UPC

621945555792

Dimensions

Dimension - B Length inch

0.50 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1/2 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Length

2.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.08 in

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Logistics

Carton Quantity

100

Pallet Quantity

24000