HUBBELL CANADA
Image of 80285 85 Series
Image of 80285 85 Series

85 Series

Marque: Ripley Tools

No de catalogue: 80285

Long Nose Pliers. Precision tool for mechanics, technicians and hobbyists.

  • Ideal tool for mechanics, technicians & hobbyists for precision assembly work
  • Features a tension spring to clamp components & prevent slipping during assembly
  • Ergonomic, soft plastic-coated handles reduce hand strain

Général

Catalog Number

80285

Type de poignée

Cushioned Non-Slip Grips

Dimensions

Largeur de la poignée

5.1 in (130 mm)

Longueur

9.25 in

Longueur Métrique

234.95 mm

Poids

2.7 oz