



Marque: Ripley Tools
No de catalogue: 46044
Holster Belt Loop
Catalog Number
46044
Material
Steel
UPC
850028743201
Dimensions
8.25 in x 2.125 in x 1 in
Dimensions Metric
210 x 54 x 2.54 mm
Height
1 in
Height Metric
2.54 mm
Length
8.25 in
Length Metric
210
Weight
7.5 oz
Width
2.125 in
Width Metric
54