HUBBELL CANADA
Image of AG15HDNL0005P3 AG15HDNL0005P3
*Image représentative
Image of AG15HDNL0005P3 AG15HDNL0005P3

AG15HDNL0005P3

Marque: Pencell

No de catalogue: AG15HDNL0005P3

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers Pedestals for a variety of applications. PenCell brand Pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Général

Catalog Number

AG15HDNL0005P3

UPC

662037201623

Dimensions

Dimensions

15 po x 11 po x 37 po

Hauteur

37 in

Largeur

11 in

Longueur

15 in

Poids

23 lb