HUBBELL CANADA
Image of 36223 AJST 500/P3
Image of 36223 AJST 500/P3

AJST 500/P3

Marque: Ripley Tools

No de catalogue: 36223

Cable Stripper For Armored Cable Jackets. For use on CommScope® P3 JACASS & QR JACASS cables.

  • Designed to remove the outer jacket & armor layer on CommScope® P3 JACASS & QR JACASS underground construction trunk & distribution cables
  • Elongated handle increases the stripping leverage & protects hands against armor chips
  • Rugged, color-coded anodized aluminum design provides easy identification & durability
  • Factory-set blade requires no additional adjustmental or drill operations

Général

Accessibilité

End

Catalog Number

36223

Matériau

Aluminum

Dimensions

Diamètre max. de câble coaxial

750

Longueur

6.25 in

Longueur Métrique

159 mm

Poids

11 oz

Liée à l'opération

Accessibilité

End