HUBBELL CANADA
Image of 36237 AJST 860QR
Image of 36237 AJST 860QR

AJST 860QR

Marque: Ripley Tools

No de catalogue: 36237

Cable Stripper For Armored Cable Jackets. For use on CommScope® P3 JACASS & QR JACASS cables.

  • Designed to remove the outer jacket & armor layer on CommScope® P3 JACASS & QR JACASS underground construction trunk & distribution cables
  • Elongated handle increases the stripping leverage & protects hands against armor chips
  • Rugged, color-coded anodized aluminum design provides easy identification & durability
  • Factory-set blade requires no additional adjustmental or drill operations

Général

Accessibilité

End

Catalog Number

36237

Matériau

Aluminum

Dimensions

Diamètre max. de câble coaxial

750

Longueur

6.25 in

Longueur Métrique

159 mm

Poids

11 oz

Liée à l'opération

Accessibilité

End