HUBBELL CANADA
Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod
Image of X16G Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod
Image of X16G Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod
Image of X16G Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod

Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod

Marque: CHANCE Utility

No de catalogue: X16G

Cross-Plate Anchor Galvanized for 16" (406 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation

Général

Application

Earth Tension Anchoring

Catalog Number

X16G

Enduit

Galvanized, ASTM A-153

Type

Earth Tension Anchors

Type de matériel

Standard

Type de produit

Cross Plate

UPC

096359066484

Dimensions

Aire

150 in²

Diamètre de la tige - commander séparément

  • 0.625 in
  • 0.75 in

Dimensions

13.500 po x 13.500 po x 3.000 po

Hauteur

3 in

Largeur

13.5 in

Longueur

13.5 in

Poids

10.613 lb

Taille de trou d'ancrage

16 in

Logistique

Emballage standard

6

Nombre d'unités sur la palette

162