HUBBELL CANADA
Image of X201 Anchor, Cross-Plate, 20in painted fits 1in rod
Image of X201 Anchor, Cross-Plate, 20in painted fits 1in rod
play
3D View
play
360 View
+1
Image of X201 Anchor, Cross-Plate, 20in painted fits 1in rod

Anchor, Cross-Plate, 20in painted fits 1in rod

Marque: CHANCE Utility

No de catalogue: X201

Cross-Plate Anchor for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • 1st alternate image: Bottom view of Anchor with Anchor Rod installed. Anchor Rod not included with Anchor
  • 2nd alternate image: Top view of Anchor with Anchor Rod installed. Anchor Rod not included with Anchor

Général

Application

Earth Tension Anchoring

Catalog Number

X201

Enduit

Black Paint

Type

Earth Tension Anchors

Type de matériel

Standard

Type de produit

Cross Plate

UPC

096359066514

Dimensions

Aire

250 in²

Diamètre de la tige - commander séparément

1 in

Dimensions

17.000 po x 17.000 po x 3.000 po

Hauteur

3 in

Largeur

17 in

Longueur

17 in

Poids

15.68 lb

Taille de trou d'ancrage

20 in

Logistique

Emballage standard

4

Nombre d'unités sur la palette

56