HUBBELL CANADA
Image of C2000051AW Anchor, Disk Rod, 1in X 8ft Thimbleye
*Image représentative
Image of C2000051AW Anchor, Disk Rod, 1in X 8ft Thimbleye

Anchor, Disk Rod, 1in X 8ft Thimbleye

Marque: CHANCE Utility

No de catalogue: C2000051AW

Corrosion-Resistant Disk Anchor Protected Rod 1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye. Cap Nut and fiber washer is attached.

Forged eye Disk Anchor rods are galvanized, dipped in protective paint and include plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors

Général

Application

Earth Tension Anchoring

Catalog Number

C2000051AW

Enduit

Galvanized, ASTM A-153, Black Paint, Plastic Tube

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

36000 lb.

Type

Corrosion-Resistant Anchor Parts

Type d'écrou à 'illet

Thimbleye

Type de produit

Disk Anchor Rod

UPC

096359614739

Dimensions

Diamètre de la tige

1 in

Dimensions

96.000 po x 2.125 po x 1.750 po

Hauteur

1.75 in

Largeur

2.125 in

Longueur

96 in

Poids

12.09 lb

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

36000 lb.

Logistique

Emballage standard

1