HUBBELL CANADA
Image of 1082 Anchor, Expanding, 10in painted fits 1in rod
Image of 1082 Anchor, Expanding, 10in painted fits 1in rod

Anchor, Expanding, 10in painted fits 1in rod

Marque: CHANCE Utility

No de catalogue: 1082

Expanding Anchor for 10" (254 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

Général

Application

Earth Tension Anchoring

Catalog Number

1082

Enduit

Black Paint

Type

Earth Tension Anchors

Type de matériel

Standard

Type de produit

Expanding

UPC

096359068099

Dimensions

Aire

200 in²

Diamètre de la tige - commander séparément

1 in

Dimensions

10.000 po x 10.000 po x 11.000 po

Hauteur

11 in

Largeur

10 in

Longueur

10 in

Poids

19.394 lb

Taille de trou d'ancrage

10 in

Logistique

Emballage standard

2

Nombre d'unités sur la palette

48