HUBBELL CANADA
1
1

Anchor, No Wrench, 4in x 54in Tripleye

Marque: CHANCE Utility

No de catalogue: 4345

No-Wrench Earth Anchor, 54" (1372 mm) long with 4" (101 mm) Helix Tripleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

Général

Application

Helical Anchoring

Catalog Number

4345

Couple nominal

400 ft-lbs

Enduit

Galvanized, ASTM A-153

Nombre d'hélices

1

Type

Helical Anchors

Type d'écrou à 'illet

Tripleye

Type de matériel

Standard

Type de produit

No Wrench Screw Anchor

UPC

096359071990

Dimensions

Diamètre de la tige

0.75 in

Diamètres des barres d'ancrage hélicoïdales

4 in

Dimensions

54.000 po x 4.000 po x 4.000 po

Hauteur

4 in

Largeur

4 in

Longueur

54 in

Poids

7.84 lb

Configuration

Nombre d'hélices

1

Logistique

Emballage standard

1

Nombre d'unités sur la palette

100