HUBBELL CANADA
Image of E1020820 Anchor, PISA 6, 10in, 1in threads
Image of E1020820 Anchor, PISA 6, 10in, 1in threads
Image of E1020820 Anchor, PISA 6, 10in, 1in threads
Image of E1020820 Anchor, PISA 6, 10in, 1in threads

Anchor, PISA 6, 10in, 1in threads

Marque: CHANCE Utility

No de catalogue: E1020820

Pisa 6 Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Général

Application

Helical Anchoring

Catalog Number

E1020820

Couple nominal

6000 ft-lbs

Enduit

Painted

Nombre d'hélices

1

Type

Anchor Helix

Type de matériel

Standard

Type de produit

PISA Anchor

UPC

096359232766

Dimensions

Diamètre de la tige

  • 0.75
  • 1 in

Diamètres des barres d'ancrage hélicoïdales

10 in

Dimensions

10.000 po x 10.000 po x 9.750 po

Hauteur

9.75 in

Largeur

10 in

Longueur

10 in

Poids

13.299 lb

Taille de moyeu d'ancrage

1.5 in

Configuration

Nombre d'hélices

1

Logistique

Emballage standard

4

Nombre d'unités sur la palette

144