HUBBELL CANADA
Image of E1020817 Anchor, PISA 6, 10in, 5/8in threads
Image of E1020817 Anchor, PISA 6, 10in, 5/8in threads
Image of E1020817 Anchor, PISA 6, 10in, 5/8in threads
Image of E1020817 Anchor, PISA 6, 10in, 5/8in threads

Anchor, PISA 6, 10in, 5/8in threads

Marque: CHANCE Utility

No de catalogue: E1020817

Pisa 6 Anchor Helix- 6,000 Ft Lbs ( 8,136 N-M), 10" (254 mm) Helix for use with 0.625" (15.9 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

Général

Application

Helical Anchoring

Catalog Number

E1020817

Couple nominal

6000 ft-lbs

Enduit

Painted

Nombre d'hélices

1

Type

Anchor Helix

Type de matériel

Non-Standard

Type de produit

PISA Anchor

UPC

096359077008

Dimensions

Diamètre de la tige

0.625 in

Diamètres des barres d'ancrage hélicoïdales

10 in

Dimensions

10.000 po x 10.000 po x 9.750 po

Hauteur

9.75 in

Largeur

10 in

Longueur

10 in

Poids

13.72 lb

Taille de moyeu d'ancrage

1.5 in

Configuration

Nombre d'hélices

1

Logistique

Emballage standard

4

Nombre d'unités sur la palette

144