HUBBELL CANADA
Image of C199020109 Anchor, PISA 6, 8in 1inthreads bevel leading edge
Image of C199020109 Anchor, PISA 6, 8in 1inthreads bevel leading edge
Image of C199020109 Anchor, PISA 6, 8in 1inthreads bevel leading edge
Image of C199020109 Anchor, PISA 6, 8in 1inthreads bevel leading edge

Anchor, PISA 6, 8in 1inthreads bevel leading edge

Marque: CHANCE Utility

No de catalogue: C199020109

Pisa 6 Anchor Helix- 6,000 Ft Lbs ( 8,136 N-M), 8" (203 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Général

Application

Helical Anchoring

Catalog Number

C199020109

Couple nominal

6000 ft-lbs

Enduit

Painted

Nombre d'hélices

1

Type

Anchor Helix

Type de matériel

Non-Standard

Type de produit

PISA Anchor

UPC

096359243519

Dimensions

Diamètre de la tige

  • 0.75
  • 1 in

Diamètres des barres d'ancrage hélicoïdales

8 in

Dimensions

8.000 po x 8.000 po x 9.750 po

Hauteur

9.75 in

Largeur

8 in

Longueur

8 in

Poids

10.31 lb

Taille de moyeu d'ancrage

1.5 in

Configuration

Nombre d'hélices

1

Logistique

Emballage standard

4

Nombre d'unités sur la palette

180

Quantité dans l'emballage

4