HUBBELL CANADA
Image of E1020052 Anchor, PISA Rod, 3/4in X 7ft Tripleye, 1in threads
*Image représentative
Image of E1020052 Anchor, PISA Rod, 3/4in X 7ft Tripleye, 1in threads
Image of E1020052 Anchor, PISA Rod, 3/4in X 7ft Tripleye, 1in threads

Anchor, PISA Rod, 3/4in X 7ft Tripleye, 1in threads

Marque: CHANCE Utility

No de catalogue: E1020052

Pisa anchor rod 0.75" (19.1 mm) diameter, 7' (2134 mm) long with Tripleye.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Eyenut assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

Général

Application

Helical Anchoring

Catalog Number

E1020052

Enduit

Galvanized, ASTM A-153

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

23000 lb.

Type

Power Installed Screw Anchor (PISA)

Type d'écrou à 'illet

Tripleye

Type de matériel

Standard

Type de produit

Anchor Rod/Eyenut

UPC

096359076933

Dimensions

Diamètre de la tige

0.75 in

Dimensions

84.000 po x 3.250 po x 1.500 po

Hauteur

1.5 in

Largeur

3.25 in

Longueur

84 in

Poids

12.005 lb

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

23000 lb.

Logistique

Emballage standard

5

Nombre d'unités sur la palette

50