HUBBELL CANADA
1
1
Image of 12332P Anchor, PISA Rod, 5/8in X 7ft, 5/8in threads

Anchor, PISA Rod, 5/8in X 7ft, 5/8in threads

Marque: CHANCE Utility

No de catalogue: 12332P

Pisa anchor rod 0.625" (15.9 mm) diameter, 7' (2134 mm) long. Eyenut not included.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

Général

Application

Helical Anchoring

Catalog Number

12332P

Enduit

Galvanized, ASTM A-153

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

16000 lb.

Type

Power Installed Screw Anchor (PISA)

Type de matériel

Standard

Type de produit

Anchor Rod

UPC

096359068341

Dimensions

Diamètre de la tige

0.625 in

Dimensions

84.000 po x 1.400 po x 1.400 po

Hauteur

1.4 in

Largeur

1.4 in

Longueur

84 in

Poids

6.282 lb

Certifications et conformité

Référence d'enregistrement RUS

z – Anchors, screw, power installed

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Résistance à la traction

16000 lb.

Logistique

Emballage standard

5

Nombre d'unités sur la palette

50