HUBBELL CANADA
Image of R353 Anchor, Rock 1.75in X 53in 3/4in Rod
Image of R353 Anchor, Rock 1.75in X 53in 3/4in Rod

Anchor, Rock 1.75in X 53in 3/4in Rod

Marque: CHANCE Utility

No de catalogue: R353

Expanding Rock Anchor 0.75" (19.1 mm) Diameter Rod, 53" (1346 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Général

Application

Earth Tension Anchoring

Catalog Number

R353

Enduit

Galvanized, ASTM A-153

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Résistance à la traction

23000 lb.

Type

Rock Anchors

Type d'écrou à 'illet

Tripleye

Type de matériel

Standard

Type de produit

Standard

UPC

096359051169

Dimensions

Diamètre

1.75 in

Diamètre de la tige

0.75 in

Dimensions

53.000 po x 2.375 po x 2.375 po

Hauteur

2.375 in

Largeur

2.375 in

Longueur

53 in

Poids

9.408 lb

Taille de trou d'ancrage

2 in

Certifications et conformité

Référence d'enregistrement RUS

z - Anchors, Rock

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Résistance à la traction

23000 lb.

Logistique

Emballage standard

5

Nombre d'unités sur la palette

50