HUBBELL CANADA
Image of R172L Anchor, Rock 2.25in X 72in 1in Rod
Image of R172L Anchor, Rock 2.25in X 72in 1in Rod

Anchor, Rock 2.25in X 72in 1in Rod

Marque: CHANCE Utility

No de catalogue: R172L

Expanding Rock Anchor 1" (25.4 mm) Diameter Rod, 72" (1829 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2.5" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Général

Application

Earth Tension Anchoring

Catalog Number

R172L

Enduit

Galvanized, ASTM A-153

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Résistance à la traction

36000 lb.

Type

Rock Anchors

Type d'écrou à 'illet

Tripleye

Type de matériel

Standard

Type de produit

Standard

UPC

096359051121

Dimensions

Diamètre

2.25 in

Diamètre de la tige

1 in

Dimensions

72.000 po x 2.500 po x 2.500 po

Hauteur

2.5 in

Largeur

2.5 in

Longueur

72 in

Poids

20.903 lb

Taille de trou d'ancrage

2.5 in

Liée à la force

Notes concernant la force

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Résistance à la traction

36000 lb.

Logistique

Emballage standard

2

Nombre d'unités sur la palette

50