HUBBELL CANADA
Image of 630027 Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 3.5ft long
Image of 630027 Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 3.5ft long
Image of 630027 Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 3.5ft long

Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 3.5ft long

Marque: CHANCE Utility

No de catalogue: 630027

10K 3.5' Drive End Extension. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep

Général

Application

Anchor/Pile Installation

Catalog Number

630027

Couple nominal

10000 ft-lbs

Enduit

Painted

Type

Anchor/Pile Installation Tools

Type de matériel

Standard

Type de produit

Anchor Drive End Extension

UPC

096359072966

Dimensions

Dimensions

42.000 po x 5.250 po x 5.250 po

Hauteur

5.25 in

Largeur

5.25 in

Longueur

42 in

Poids

41.16 lb

Logistique

Emballage standard

1