HUBBELL CANADA
Image of C3031064 Anchor, Tool, Wrench, Yellow, rated 10,000 ft-lbs, 7ft
*Image représentative
Image of C3031064 Anchor, Tool, Wrench, Yellow, rated 10,000 ft-lbs, 7ft
Image of C3031064 Anchor, Tool, Wrench, Yellow, rated 10,000 ft-lbs, 7ft

Anchor, Tool, Wrench, Yellow, rated 10,000 ft-lbs, 7ft

Marque: CHANCE Utility

No de catalogue: C3031064

1.5" X 7' Drive End Wrench. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

General

Application

Anchor/Pile Installation

Catalog Number

C3031064

Coating

Painted

Color Code

Yellow

Drive Wrench Anchor Type

  • 10,000 Ft Lbs Tough One (Large Hub)
  • 6,000 Ft Lbs Pisa 6
  • 7,000 Ft Lbs Pisa 8

Material Type

Standard

Product Type

Anchor Drive End Wrench

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015574

Dimensions

Dimension Inside

1.54 in

Dimensions

84.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

84 in

Outside Dimension

2.44 in

Weight

54.88 lb

Width

2.5 in

Logistics

Standard Package

1