HUBBELL CANADA
Image of C3020003 Anchor, Tool, Expanding Bar - 10ft
Image of C3020003 Anchor, Tool, Expanding Bar - 10ft

Anchor, Tool, Expanding Bar - 10ft

Marque: CHANCE Utility

No de catalogue: C3020003

Expanding Anchor and Tamping Bar with fiberglass handle 10' (3,048 mm) long.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

The Chance fiberglass handle Expanding and Tamping Bar simplifies the job of expanding anchors.

Général

Application

Anchor/Pile Installation

Catalog Number

C3020003

Type

Fiberglass Handle and Tamper Head

Type

Anchor/Pile Installation Tools

Type de matériel

Standard

Type de produit

Expanding Anchor Tool

UPC

096359014805

Dimensions

Dimensions

120.000 po x 4.000 po x 4.000 po

Hauteur

4 in

Largeur

4 in

Longueur

120 in

Poids

29.4 lb

Logistique

Emballage standard

1