HUBBELL CANADA
Kelly Bar Adapter
*Image représentative
Kelly Bar Adapter
Image of C3030936 Kelly Bar Adapter Tool, 2.5" Hex, 12,000 ft-lb
Image of C3030936 Kelly Bar Adapter Tool, 2.5" Hex, 12,000 ft-lb
+1
Image of C3030936 Kelly Bar Adapter Tool, 2.5" Hex, 12,000 ft-lb

Kelly Bar Adapter Tool, 2.5" Hex, 12,000 ft-lb

Marque: CHANCE Utility

No de catalogue: C3030936

Kelly Bar Adapter, Anchor Tool, 2.5in Hex, 12,000 ft-lb rating

Enhance installation capabilities with the Chance Kelly Bar Adapter, designed for anchoring and piling with a 2.5-inch hex and a robust 12,000 ft-lb rating. This kelly bar adapter securely attaches to either square or hex-shaped drive shafts of digger/torque motors. Constructed from durable cast steel and finished in a protective green paint, it ensures longevity and reliability in tough conditions. Our kelly bar adapter features twelve holes on a 7-5/8" bolt circle, and includes twelve 5/8" Grade 5 bolts, nuts, lockwashers, and a bent arm pin with a coil lock for a secure and stable connection to your torque motor's drive shaft. Ideal for heavy-duty applications, this tool is a must-have for efficient and safe anchor or pile installation.

  • Attaches seamlessly to truck's torque motor drive shaft (Kelly Bar)
  • Features twelve 5/8" bolt holes on a 7-5/8" bolt circle
  • includes twelve 5/8" Grade 5 bolts,nuts,lockwashers,and a bent arm pin with coil lock
  • Coated in durable green paint for added protection

Boost your heavy-duty installation with the Chance Kelly Bar Adapter, featuring a 2.5-inch hex, 12,000 ft-lb rating, and durable cast steel construction, complete with secure fittings and protective green paint for reliable, long-lasting performance.

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030936

Coating

Painted

Kelly Bar Shape

Hex

Material Type

Standard

Number of Bolt Holes

12

Product Family

Kelly Bar Adapters

Product Type

Tools

Torque Rating

12000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015291

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

10.50 in x 9.50 in x 8.25 in

Height

8.25 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

10.5 in

Weight

25.48 lb

Width

9.5 in

Certifications And Compliance

Building Code Evaluated

No

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Pallet Quantity

27

Standard Package

1