HUBBELL CANADA
Image of C1025001 Anchor, Tough One, 10in, 15,000 ft-lb rating, 2.5in hub,1in threads
Image of C1025001 Anchor, Tough One, 10in, 15,000 ft-lb rating, 2.5in hub,1in threads
play
3D View
play
360 View
+2
Image of C1025001 Anchor, Tough One, 10in, 15,000 ft-lb rating, 2.5in hub,1in threads

Anchor, Tough One, 10in, 15,000 ft-lb rating, 2.5in hub,1in threads

Marque: CHANCE Utility

No de catalogue: C1025001

Tough One Anchor Helix, 15,000 Ft Lbs (20,340 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Général

Application

Helical Anchoring

Catalog Number

C1025001

Couple nominal

15000 ft-lbs

Enduit

Painted

Nombre d'hélices

1

Type

Anchor Helix

Type de matériel

Standard

Type de produit

Tough One

UPC

096359008590

Dimensions

Diamètre de la tige

  • 0.75
  • 1 in

Diamètres des barres d'ancrage hélicoïdales

10 in

Dimensions

10.000 po x 10.000 po x 7.500 po

Hauteur

7.5 in

Largeur

10 in

Longueur

10 in

Poids

16.023 lb

Taille de moyeu d'ancrage

2.5 in

Configuration

Nombre d'hélices

1

Logistique

Emballage standard

3

Nombre d'unités sur la palette

144