


Marque: Hubbell Wiring Device-Kellems
No de catalogue: 31648052GPK100
Lot do 100
Application
Catalog Number
31648052GPK100
Color
Environmental Conditions
EU RoHS Indicator
Item Type
Cord Connector Accessories
Material
Nylon
Series
Accessories
Specifications
Type
UPC
783585022840
Display Size
1" Form 4
Hub Size
1"
Weight
0.45 lb
Conductor Range
0.75-0.875 in (19.0-22.2 mm)
Number of Conductors
Single
Environmental Conditions
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Carton Quantity
10