




Marque: Hubbell Premise Wiring
No de catalogue: FTU4SP
4 FSP Series Panel Capacity
Catalog Number
FTU4SP
Compatibility
FSP-Series Panels
Enclosure Type
Standard, Single Door
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
UPC
662620806303
Thickness
0.0625
Weight
7 lb
Width
13.6 in
Cable Entry
Top/Bottom
Industry Standard(s)
Compatibility
FSP-Series Panels