HUBBELL CANADA
Image of PE1324HDH00009 Assembly, PE1324, HDPE Box and Cover
*Image représentative
Image of PE1324HDH00009 Assembly, PE1324, HDPE Box and Cover
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCell® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Assembly, PE1324, HDPE Box and Cover

Marque: Pencell

No de catalogue: PE1324HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PE1324HDH00009

Load Rating (ANSI Tier)

Pedestrian

Material

High Density Polythylene (HDPE)

Product Type

Flared Wall Assembly

Series

PE Series

UPC

662037214838

Weight Load Rating

3000 lb

Dimensions

Dimensions

24 in x 13 in x 12 in

Height

12 in

Length

24 in

Weight

15 lb

Width

13 in

Force Related

Load Rating (ANSI Tier)

Pedestrian

Weight Load Rating

3000 lb