HUBBELL CANADA
Image of PM243636HDH00009 Assembly Green Plastic 24x36x36, Hex Head bolts
*Image représentative
Image of PM243636HDH00009 Assembly Green Plastic 24x36x36, Hex Head bolts

Assembly Green Plastic 24x36x36, Hex Head bolts

Marque: Pencell

No de catalogue: PM243636HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

Général

Catalog Number

PM243636HDH00009

Charge nominale (ANSI)

5K

Couleur

Green

Isolé?

No

Matériau

HDPE Plastic

Type

Below Ground Boxes

Type de produit

Flared Wall Assembly

UPC

662037200152

Dimensions

Dimensions

36 po x 24 po x 36 po

Hauteur

36 in

Largeur

24 in

Longueur

36 in

Poids

172 lb

Liée à la force

Charge nominale (ANSI)

5K