

Marque: AccelTex Solutions
No de catalogue: ATS-00021
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00021
Compatibilité
Connector Style 1
DART
Connector Style 2
RPTNC Bulkhead Jack
Technologie
802.11ac, 802.11n
Type de câble
100
UPC
662620431079
Dimensions
13 po x 9 po x 1 po
Hauteur
1 in
Largeur
9 in
Longueur
13 in
Type de câble
100
Compatibilité
Connector Style 1
DART
Connector Style 2
RPTNC Bulkhead Jack