

Marque: AccelTex Solutions
No de catalogue: ATS-00028
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
100
Catalog Number
ATS-00028
Connector Style 1
N-Style Bulkhead Jack
Connector Style 2
N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620431147
Dimensions
8 in x 5 in x 1 in
Height
1 in
Length
8 in
Width
5 in
Cable Type
100
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Bulkhead Jack
Connector Style 2
N-Style Plug