

Marque: AccelTex Solutions
No de catalogue: ATS-00378
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00378
Compatibilité
Connector Style 1
N-Style Plug
Connector Style 2
RPSMA Jack
Technologie
802.11ac, 802.11n
Type de câble
195
UPC
662620433462
Dimensions
8 po x 7 po x 1 po
Hauteur
1 in
Largeur
7 in
Longueur
8 in
Type de câble
195
Compatibilité
Connector Style 1
N-Style Plug
Connector Style 2
RPSMA Jack