HUBBELL CANADA
195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly
Image of ATS-00385 195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly
Image of ATS-00385 195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly

195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly

Marque: AccelTex Solutions

No de catalogue: ATS-00385

ATS-00385 (former catalog number ATS-195-RPSMAJ-RPTNCP-3ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

195

Catalog Number

ATS-00385

Connector Style 1

RPSMA Jack

Connector Style 2

RPTNC Plug

Technology

802.11ac, 802.11n

UPC

662620433530

Dimensions

Dimensions

7.25 in x 7.75 in x 0.5 in

Height

0.5 in

Length

7.25 in

Width

7.75 in

Conductor Related

Cable Type

195

Configuration

Connector Style 1

RPSMA Jack

Connector Style 2

RPTNC Plug