

Marque: AccelTex Solutions
No de catalogue: ATS-00386
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
195
Catalog Number
ATS-00386
Connector Style 1
RPSMA Jack
Connector Style 2
RPTNC Plug
Technology
802.11ac, 802.11n
UPC
662620433547
Dimensions
9 in x 8 in x 1 in
Height
1 in
Length
9 in
Width
8 in
Cable Type
195
Connector Style 1
RPSMA Jack
Connector Style 2
RPTNC Plug