

Marque: AccelTex Solutions
No de catalogue: ATS-00399
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Catalog Number
ATS-00399
Connector Style 1
N-Style Plug
Connector Style 2
Right Angle N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433608
Dimensions
7.5 in x 7.75 in x 1.5 in
Height
1.5 in
Length
7.5 in
Width
7.75 in
Cable Type
240
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Plug
Connector Style 2
Right Angle N-Style Plug