

Marque: AccelTex Solutions
No de catalogue: ATS-00441
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
600
Catalog Number
ATS-00441
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433912
Dimensions
14 in x 14 in x 6 in
Height
6 in
Length
14 in
Width
14 in
Cable Type
600
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug