HUBBELL CANADA
11.75" x 11.75" x 4" Clear PETG AP Cover
Image of ATS-00643 11.75" x 11.75" x 4" Clear PETG AP Cover
Image of ATS-00643 11.75" x 11.75" x 4" Clear PETG AP Cover
Image of ATS-00643 11.75" x 11.75" x 4" Clear PETG AP Cover

11.75" x 11.75" x 4" Clear PETG AP Cover

Marque: AccelTex Solutions

No de catalogue: ATS-00643

ATS-00643 (former catalog number ATS-COV-117511754-CLR-PETG). The AccelTex Solutions AP Cover provides a clear wall or ceiling mount option to protect enterprise-class APs from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application while providing unhindered visual access to the AP.

  • Clear AP cover for wall or ceiling mounts protects APs while allowing visual access
  • Ideal for indoor environments requiring aesthetic appeal and equipment visibility

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00643

Color

Clear

Enclosure Style

Flange Through Holes

Material

PETG

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434629

Dimensions

Dimensions

11.75 in x 11.75 in x 4 in

Height

4 in

Length

11.75 in

Width

11.75 in