HUBBELL CANADA
Image of ATS-01107 2.4/5 GHz 6 dBi 4 Element Indoor/Outdoor Patch Antenna with DART
Image of ATS-01107 2.4/5 GHz 6 dBi 4 Element Indoor/Outdoor Patch Antenna with DART

2.4/5 GHz 6 dBi 4 Element Indoor/Outdoor Patch Antenna with DART

Marque: AccelTex Solutions

No de catalogue: ATS-01107

ATS-01107 (former catalog number ATS-OP-245-6-1DART-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to achieve directional coverage in your indoor or outdoor space. This antenna model includes a 36" cable with a DART connector. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Dual band patch antenna with 36" DART connector cable
  • Features integrated mounting holes for flush wall installation

General

Antenna Gain

6 dBi

Antenna Type

Patch

Beamwidth - Horizontal

105°/110°

Beamwidth - Vertical

65°/55°

Cable Type

RG402 Plen

Catalog Number

ATS-01107

Connector Type

DART

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall

Isolation Loss

˃30 dB

Material - Radome

ABS

Number of Leads

4

Operating Temperature

-40 to 70 °C

Polarization

Vertical

Product Type

Patch Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435992

Windage

134 mph (216 km/h)

Dimensions

Dimensions

11.2 in x 4.8 in x 1.1 in

Height

1.1 in

Length

11.2 in

Width

4.8 in

Electrical Ratings

Frequency Rating

2.4-2.485/5.15-5.85 GHz

Impedance

50 Ohms

Input Power - Max

50 W per port

Voltage Ratio

< 1.5:1, Max 2.0

Conductor Related

Cable Type

RG402 Plen

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Connector Type

DART

Number of Leads

4

Logistics

Carton Quantity

10

Pallet Quantity

100