

Marque: AccelTex Solutions
No de catalogue: ATS-01114
Antenna Gain
7/6 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
100°/110°
Beamwidth - Vertical
59°/61°
Cable Type
ATS-200
Catalog Number
ATS-01114
Connector Type
RPTNC Plug
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Flush Mount to Wall or Articulating Mount (included)
Material - Radome
ABS
Number of Leads
6
Operating Temperature
-40 to 65 °C
Polarization
3 Vertical, 3 Horizontal
Product Type
Patch Antenna
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620436067
Windage
134 mph (216 km/h)
Dimensions
12.6 in x 6.7 in x 1.38 in
Height
1.38 in
Length
12.6 in
Width
6.7 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Voltage Ratio
< 2.0:1
Cable Type
ATS-200
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-40 to 65 °C
Antenna Type
Patch
Connector Type
RPTNC Plug
Number of Leads
6