HUBBELL CANADA
2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPSMA
Image of ATS-02671 2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPSMA
Image of ATS-02671 2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPSMA
Image of ATS-02671 2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPSMA
Image of ATS-02671 2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPSMA

2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPSMA

Marque: AccelTex Solutions

No de catalogue: ATS-02671

ATS-02671 (former catalog number ATS-OHDP-245-4-4RPSP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall or enclosure door and also ships with our articulating wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Optimized for dual-band Wi-Fi operation on 2.4 and 5 GHz
  • Features an integrated flush mount and articulating wall/pole mount kit
  • Provides directional RF coverage for versatile applications

General

Antenna Gain

4/4 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

90°/90°

Beamwidth - Vertical

90°/90°

Cable Type

ATS-195

Catalog Number

ATS-02671

Connector Type

RPSMA Plug

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Threaded Center Bolt w/ Nut & Articulating Wall/Pole Mount (included)

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 65 °C

Polarization

2 Vertical, 2 Horizontal

Product Type

Patch Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620437965

Windage

130 mph (209 km/h)

Dimensions

Dimensions

11 in x 6 in x 2 in

Height

2 in

Length

11 in

Width

6 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Voltage Ratio

<2

Conductor Related

Cable Type

ATS-195

Operational

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Connector Type

RPSMA Plug

Number of Leads

4

Logistics

Carton Quantity

10

Pallet Quantity

60