HUBBELL CANADA
2.4/5 GHz 8/10 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC V2
Image of ATS-03020 2.4/5 GHz 8/10 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC V2
Image of ATS-03020 2.4/5 GHz 8/10 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC V2
Image of ATS-03020 2.4/5 GHz 8/10 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC V2

2.4/5 GHz 8/10 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC V2

Marque: AccelTex Solutions

No de catalogue: ATS-03020

ATS-03020 (former catalog number ATS-OP-245-810-4RPTP-36-V2). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall or enclosure door and also ships with our articulating wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Optimized for dual-band Wi-Fi operation on 2.4 and 5 GHz
  • Includes integrated flush mount and articulating wall/pole mount kit
  • Provides directional RF coverage for a broad range of applications

General

Antenna Gain

8/10 dBi

Antenna Type

Patch

Application

8517.71.0000

Beamwidth - Horizontal

65°/45°

Beamwidth - Vertical

65°/45°

Cable Type

ATS-195

Catalog Number

ATS-03020

Connector Type

RPTNC Plug

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 65 °C

Polarization

2 Vertical, 2 Horizontal

Product Type

Patch Antenna

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620439228

Windage

130 mph (210 km/h)

Dimensions

Diameter - Installation Hole

1 in

Diameter - Pole

2 in

Dimensions

6.3 in x 6.3 in x 2 in

Height

2 in

Length

6.3 in

Width

6.3 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

ATS-195

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Connector Type

RPTNC Plug

Number of Leads

4