HUBBELL CANADA
Image of ATS-03574 Staggered AP and Antenna All-Thread Drop Mount in Black
Image of ATS-03574 Staggered AP and Antenna All-Thread Drop Mount in Black

Staggered AP and Antenna All-Thread Drop Mount in Black

Marque: AccelTex Solutions

No de catalogue: ATS-03574

ATS-03574 (former catalog number ATS-DRPMNT-UNIV1-STGXTD-OOOP-BLK). The AccelTex Staggered AP and Omni or Patch Antenna All-Thread Drop Mount in black is an updated solution to mount an AP and an antenna in one location using All-Thread or a Beam Clamp. This mount includes an opening for the antenna leads and allows for the AP to be installed on the bottom level with the antenna on the top level or vice-versa.

  • Opening for antenna leads
  • Antenna can be place on top or bottom level
  • Adjustable AP mounting plate

General

Application

Indoor

Catalog Number

ATS-03574

Color

Black

Material

Steel

UPC

662620441894

Dimensions

Dimensions

23.62 in x 10.24 in x 4.08 in

Height

4.08 in

Length

23.62 in

Width

10.24 in