HUBBELL CANADA
Image of 10959-208 Audio Messenger Interface - Rackmount
Image of 10959-208 Audio Messenger Interface - Rackmount

Audio Messenger Interface - Rackmount

Marque: GAI-Tronics

No de catalogue: 10959-208

The innovative Audio Messenger Interface (AMI) from GAI-TRONICS® provides superior quality digital tone/speech generation and offers telephone interface and feedback elimination capability. A Compact Flash™ Card Kit stores the configuration programming, the voice and tone recordings, and provides CD-quality sound reproduction. With the capability to generate emergency tone alarms, pre-recorded voice messages, and automated normal operation announcements, the AMI is the answer to many communications needs.

Général

Catalog Number

10959-208

Couleur

Black

Emplacement (ou points) de montage

Rackmount

Type

  • Digital Speech Player
  • Alarm Generator
  • Telephone Interface

Type de produit

Signaling & Interfaces

UPC

783586230060

Dimensions

Capacité en pieds cubes

326.9032 cu.in

Hauteur

1.72 in

Largeur

17 in

Profondeur

11.18 in

Caractéristiques électriques

Consommation

12-26 VDC, Class II power supply optional

Fréquence nominale

20-20000 Hz

Certifications et conformité

Enregistré pour certification

  • NRTL Listed to UL 60950
  • CAN/CSA-C22.2 No. 60950-00
  • IEC 60950

Liée à l'opération

Plage de température de fonctionnement (°C)

0° C to +50° C @ 20-80% humidity, non-condensing

Configuration

Emplacement (ou points) de montage

Rackmount