HUBBELL CANADA
Replaced By GFSG5262W - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
Image of GF5262SGW Replaced By GFSG5262W - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
Image of GF5262SGW Replaced By GFSG5262W - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
Marine Electrical Products
Discontinué

Replaced By GFSG5262W - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

Marque: Hubbell Wiring Device-Kellems

No de catalogue: GF5262SGW

15A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle, White

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

General

Catalog Number

GF5262SGW

Color

White

EU RoHS Indicator

Series

Extra Heavy Duty

Type

Tamper-Resistant/Weather-Resistant

UPC

783585581026

Electrical Ratings

Current / Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10